To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4 Section Bandpass Filter With SMA Female Connectors Operating From 902 MHz to 928 MHz With a 26 MHz Passband

Product ID: PE8700

Pricing

QuantityPrice
1-9$950.00
10-24$912.00
25-99$874.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsISM and RFID
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency902 MHz
Bandpass Max Frequency928 MHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss1.5 dB
Maximum Power5 Watts

Description

4 Section Bandpass Filter With SMA Female Connectors Operating From 902 MHz to 928 MHz With a 26 MHz Passband

ISM and RFID bandpass filter PE8700 from Pasternack is part of our extensive in-stock RF components for sale. Our ISM and RFID band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for ISM and RFID has an insertion loss of 1.500 dB and a maximum power of 5 Watts.

Frequency range of this band pass filter is 902 MHz to 928 MHz and the passband is 26 MHz. PE8700 bandpass filter for ISM and RFID band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section ISM and RFID bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.