To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Biased Detector, SMA, Negative Video Out, 2 GHz to 4 GHz

Product ID: PE8003

Pricing

QuantityPrice
1-4$391.99
5-9$376.31
10-24$360.63
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
TypeBiased
Detector PolarityNegative
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Connector In Impedance50 Ohm

Description

Biased Detector, SMA, Negative Video Out, 2 GHz to 4 GHz

Pasternack biased detector PE8003 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This biased detector is manufactured with SMA male to SMA female connectors. Our SMA biased detector has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.

This SMA coaxial RF detector has a maximum input power of 23 dBm and a video capacitance of 10 pF. PE8003 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our biased detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.