To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

High Power 100 Watt RF Load Up To 2 GHz With BNC Female Input Square Body Black Anodized Aluminum Heatsink

Product ID: PE6041

Pricing

QuantityPrice
1-4$530.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesBNC
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency2 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power100 Watt

Description

High Power 100 Watt RF Load Up To 2 GHz With BNC Female Input Square Body Black Anodized Aluminum Heatsink

PE6041 100 Watts RF load (also known as termination or dummy load) has a BNC connector that is female. This Pasternack 100 watts BNC female load / termination is rated for a maximum frequency of 2 GHz. Our BNC female termination load is a rf load termination with a 50 Ohm impedance.

This BNC load / coax terminator is manufactured with no chain. Pasternack 50 Ohm BNC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6041 100 watts BNC female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC female 100 watts termination load will ship worldwide the same day as purchased.