50 Ohm 10 Watts Black Anodized Aluminum Heatsink BNC Female RF Load Up To 4 GHz
Product ID:
PE6101
Pricing
| Quantity | Price |
| 1-9 | $383.99 |
| 10-24 | $368.63 |
| 25-99 | $353.27 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 47

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Termination Type | RF Load |
| Connector Series | BNC |
| Connector Gender | Female |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.25:1 |
| Maximum Power | 10 Watt |
Description
50 Ohm 10 Watts Black Anodized Aluminum Heatsink BNC Female RF Load Up To 4 GHz
PE6101 10 Watts RF load (also known as termination or dummy load) has a BNC connector that is female. This Pasternack 10 watts BNC female load / termination is rated for a maximum frequency of 4 GHz. Our BNC female termination load is a rf load termination with a 50 Ohm impedance.
This BNC load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm BNC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6101 10 watts BNC female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC female 10 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table