Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

BNC Female Power Divider; 10 - 1000 MHz

  ROHS Status  
 


No. Contact us for more information.

 

 
BNC Female Power Divider; 10 - 1000 MHz
Product ID: PE2003
Available Quantity:
  44

Price  166.35 USD
Your Price1-24 166.35 USD
 25-49 154.71 USD
 50-99 143.06 USD
 100-249 133.08 USD
 250-499 126.43 USD
 500-999 121.44 USD
 1000+ 116.45 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
BNC FEMALE POWER DIVIDER
NUMBER OF OUTPUT PORTS: 2
FREQUENCY RANGE: 10 - 1,000 MHz
MINIMUM ISOLATION: 20 dB
VSWR: 1.50 MAXIMUM
MAXIMUM INSERTION LOSS: 1.50 dB
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
SMA Female Power Divider; 7 - 12.4 GHz
Product ID: PE2020
 

 
 
 
BNC Male To BNC Male; 50 Ohm; RG58C/U
Product ID: PE3067-24