To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Male to BNC Female Cable 36 Inch Length Using 53 Ohm RG55 Coax

Product ID: PE3375-36

Pricing

QuantityPrice
1-24$36.79
25-49$34.95
50-99$33.11
100-249$31.64
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 301
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm
Length36 inches

Description

BNC Male to BNC Female Cable 36 Inch Length Using 53 Ohm RG55 Coax

Radio frequency assembly BNC male to BNC female cable 36 inch length using 53 Ohm RG55 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. BNC male to BNC female cable 36 inch length using 53 Ohm RG55 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to BNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3375-36, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3375-36 is built with RG55 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this BNC male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3375-36 can also be used in the other direction and will be BNC female to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female cable 36 inch length using 53 Ohm RG55 coax.