To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4 Section Bandpass Filter With SMA Female Connectors Operating From 869 MHz to 894 MHz With a 25 MHz Passband

Product ID: PE8706

Pricing

QuantityPrice
1-9$810.00
10-24$777.60
25-99$745.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsGSM
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency869 MHz
Bandpass Max Frequency894 MHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss1.5 dB
Maximum Power5 Watts

Description

4 Section Bandpass Filter With SMA Female Connectors Operating From 869 MHz To 894 MHz With a 25 MHz Passband

GSM bandpass filter PE8706 from Pasternack is part of our extensive in-stock RF components for sale. Our GSM band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for GSM has an insertion loss of 1.500 dB and a maximum power of 5 Watts.

Frequency range of this band pass filter is 869 MHz to 894 MHz and the passband is 25 MHz. PE8706 bandpass filter for GSM band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section GSM bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.