To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4 Section Bandpass Filter With SMA Female Connectors Operating From 5.725 GHz to 5.875 GHz With a 150 MHz Passband

Product ID: PE8702

Pricing

QuantityPrice
1-9$765.00
10-24$734.40
25-99$703.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 46
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsISM and WiFi
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency5.725 GHz
Bandpass Max Frequency5.875 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss1 dB
Maximum Power5 Watts

Description

4 Section Bandpass Filter With SMA Female Connectors Operating From 5.725 GHz to 5.875 GHz With a 150 MHz Passband

ISM and WiFi bandpass filter PE8702 from Pasternack is part of our extensive in-stock RF components for sale. Our ISM and WiFi band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for ISM and WiFi has an insertion loss of 1.000 dB and a maximum power of 5 Watts.

Frequency range of this band pass filter is 5.725 GHz to 5.875 GHz and the passband is 150 MHz. PE8702 bandpass filter for ISM and WiFi band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section ISM and WiFi bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.