To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm Flexible RG59 Type Coax Cable Double Shielded with Black PVC Jacket

Product ID: PE-B305
Product discontinued when current inventory is depleted.
Replaced with PE-B305-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG59 Type
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Jacket Diameter0.305 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.9.2 dB
Power, Max at 1 Ghz.52 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description

75 Ohm Flexible RG59 Type Coax Cable Double Shielded with Black PVC Jacket

PE-B305 part number from Pasternack is a RG59 Type coax cable that is flexible. Pasternack PE-B305 flexible coax cable is 75 Ohm and has a PE dielectric. Our PE-B305 coax is constructed with a 0.305 jacket made of PVC. PE-B305 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 1 GHz. PE-B305 coax cable has an attenuation at 1 GHz of 9.2 dB and a maximum power of 52 watts at 1 GHz.

Pasternack RG59 Type coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-B305 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-B305 or other coax can be built and shipped same day as well.