To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

C Male Non-Shorting Dust Cap With 2.5 Inch Chain

Product ID: PE6046

Pricing

QuantityPrice
1-24$39.39
25-49$37.42
50-99$35.45
100-249$33.88
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 28
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesC
Connector GenderMale
Chain OptionChain

Description

C Male Non-Shorting Dust Cap With 2.5 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6046 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a C connector series and a male gender. Our C male non-shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial non-shorting C connector / protective dust cap PE6046 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our C connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.