To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG6-CATV

Product ID: PE44324

Pricing

QuantityPrice
1-24$15.59
25-49$14.81
50-99$14.03
100-249$13.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 420
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1RG6-CATV

Description

75 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG6-CATV

PE44324 type F female bulkhead coaxial connector has an interface type of RG6-CATV and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female F type coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

The Pasternack type F female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type F coaxial connector has a brass body with nickel plating. Our PE44324 type F connector uses brass contact. This type F female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type F bulkhead connector will ship the same day as purchased. Our bulkhead F type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.