To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Female Connector Solder Attachment Thread-In Mount Pin Terminal, .380 inch Diameter

Product ID: PE44330

Pricing

QuantityPrice
1-24$6.69
25-49$6.36
50-99$6.02
100-249$5.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodThread-In
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1Pin

Description

75 Ohm F Female Connector Solder Attachment Thread-In Mount Pin Terminal, .380 inch Diameter

PE44330 type F female thread-in terminal connector has an interface type of pin and a 75 Ohm impedance. Pasternack type F female thread-in connector uses shield/contact solder as an attachment method. Our female F type terminal connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack type F terminal connector has a brass body with nickel plating. Our PE44330 type F connector uses brass contact. This type F female thread-in terminal RF connector is RoHS and REACH compliant.

This Pasternack female type F thread-in connector will ship the same day as purchased. Our thread-in F type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.