To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm F Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .340 inch x .091 inch Hole Spacing

Product ID: PE44332

Pricing

QuantityPrice
1-24$5.48

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 314
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1Thru Hole

Description

75 Ohm F Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .340 inch x .091 inch Hole Spacing

PE44332 type F female bulkhead pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack type F female bulkhead connector uses shield/contact solder as an attachment method. Our female type F pcb connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

The Pasternack type F female bulkhead pcb connector has a teflon dielectric type. The Pasternack type F pcb connector has a brass body with nickel plating. Our PE44332 type F connector uses phosphor bronze contact. This F type female bulkhead pcb RF connector is RoHS and REACH compliant.

This Pasternack female type F bulkhead connector will ship the same day as purchased. Our bulkhead type F female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom F type connector cable assemblies that will ship the same day as well.