To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Female Right Angle Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing

Product ID: PE44333

Pricing

QuantityPrice
1-24$14.59
25-49$13.86
50-99$13.13
100-249$12.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 920
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1Thru Hole

Description

75 Ohm F Female Right Angle Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing

PE44333 type F female right angle pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack type F female connector uses shield/contact solder as an attachment method. Our female F type right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

The Pasternack type F pcb connector has a brass body with nickel plating. Our PE44333 type Fright angle connector uses brass contact. This type F female right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle female F type connector will ship the same day as purchased. Our type F right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.