To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Male Connector Crimp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE44316

Pricing

QuantityPrice
1-24$2.48
25-49$2.36
50-99$2.23
100-249$2.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 432
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesF
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description