To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Male Connector Twist Attachment for RG59B/U, RG62, RG71

Product ID: PE44318

Pricing

QuantityPrice
1-24$1.13
25-49$1.07
50-99$1.02
100-249$0.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,478
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesF
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodTwist
Mount MethodNone
Interface Type 1RG59B/U
Interface Type 2RG62
Interface Type 3RG71

Description