FAKRA Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, White Color
Product ID:
PE44646B
Pricing
| Quantity | Price |
| 1-24 | $12.19 |
| 25-49 | $11.58 |
| 50-99 | $10.97 |
| 100-249 | $10.48 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 270

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | FAKRA |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
| Interface Type 4 | .100 inch |
| Interface Type 5 | PE-B100 |
| Interface Type 6 | PE-C100 |
| Interface Type 7 | LMR-100 |
Description
FAKRA Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, White Color
PE44646B FAKRA jack coaxial connector has an interface type of RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100 and a 50 Ohm impedance. Pasternack FAKRA jack connector uses shield/contact crimp/solder as an attachment method. Our jack FAKRA coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack FAKRA jack coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack FAKRA coaxial connector has a plastic body. Our PE44646B FAKRA connector uses phosphor bronze contact and a nickel plating material. This FAKRA jack coaxial RF connector is REACH compliant.
This Pasternack jack FAKRA connector will ship the same day as purchased. Our FAKRA jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom FAKRA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table