Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

HD UNIVERSAL F MALE CONNECTOR, COMPRESSION, MINI-59 COAX COMPATIBLE WITH 23, 24, 25 AWG CABLES

  ROHS Status  
 

 

 
HD UNIVERSAL F MALE CONNECTOR, COMPRESSION, MINI-59 COAX COMPATIBLE WITH 23, 24, 25 AWG CABLES
Product ID: PE44573
Availability :
  24 In Stock

List Price  3.95 USD
Your Price1-24 3.95 USD
 25-49 3.67 USD
 50-99 3.40 USD
 100+ 3.16 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 

The new HD series is a professional-grade, 75 Ohm connector line designed for applications that include HDTV, satellite communications, and digital broadcast. The HD series connectors are designed around the popular Mini-59 type coaxial cables, such as Pasternack’s new PE-BYR940. These HD Universal connectors are designed for generic 75 Ohm cables with a 23, 24 or 25 AWG center conductor.

Frequency: DC to 3 GHz
Impedance: 75 Ohms
 
 
  100% Secure Order Options :  
 
  Qty