HN Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .906 inch Hole Spacing
Product ID:
PE4183
Pricing
| Quantity | Price |
| 1-24 | $69.99 |
| 25-49 | $66.49 |
| 50-99 | $62.99 |
| 100-249 | $60.19 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 327

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | HN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Interface Type 1 | Solder Cup |
Description
HN Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .906 inch Hole Spacing
PE4183 HN female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack HN female 4 hole flange connector uses shield/contact solder as an attachment method. Our female HN terminal connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack HN female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack HN terminal connector has a brass body with nickel plating. Our PE4183 HN connector uses brass contact. This HN female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female HN 4 hole flange connector will ship the same day as purchased. Our 4 hole flange HN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom HN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table