To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Directional 35 dB N Coupler From 1 GHz to 11 GHz Rated to 600 Watts

Product ID: PE2236-35

Pricing

QuantityPrice
1-4$3,112.00
5-9$2,987.52
10-24$2,863.04
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDirectional
Connector SeriesN
Connector GenderFemale
DesignCoupler
Minimum Frequency1,000 MHz
Maximum Frequency11 GHz
Maximum Input Power600 Watt
Coupling Value35 dB

Description

Directional 35 dB N Coupler From 1 GHz to 11 GHz Rated To 600 Watts

RF coupler part number PE2236-35 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with N ports. Our directional coupler design uses N ports that are female gender and 50 Ohm impedance.

The Pasternack directional coupler design is rated for a minimum frequency of 1,000 MHz and a maximum frequency of 11 GHz. Directional coupler part # PE2236-35 is constructed with a coupling value of 35 dB and a coupler directivity of 20 dB. This female N directional coupler is built with a maximum insertion loss of 20 dB and a maximum input power of 600 watts.

Our directional coupler design with N connector is rated for a maximum insertion loss of 20 dB and a maximum VSWR of 0. Additional female N coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2236-35 directional 35 dB N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.