Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

LOW NOISE AMPLIFIER; 50MHz - 1GHz

  ROHS Status  
 

 

 
LOW NOISE AMPLIFIER; 50MHz - 1GHz
Product ID: PE1517
Availability :
  9 In Stock

List Price  349.95 USD
Your Price1-24 349.95 USD
 25-49 325.45 USD
 50-99 300.96 USD
 100-249 279.96 USD
 250-499 265.96 USD
 500-999 255.46 USD
 1000+ 244.97 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
LOW NOISE AMPLIFIER Performance Data
Frequency: 50.0 - 1000.0 MHz
Gain: 21.0 dB Min (Flatness 1.0)
Noise Figure: 3.5 dB Max
P1dB: 12 Min
VSWR: 2.0 Input Max, 2.0 Output Max
Power Supply: 12.0 Volts DC 100.0 mA
Operating Temperature: -30.0 - 70.0 ?C
 
 
  Order Options :  
 
  Qty