Mini SMP Male Full Detent Connector Solder Attachment Surface Mount PCB
Product ID:
PE44489
Pricing
| Quantity | Price |
| 1-24 | $62.99 |
| 25-49 | $59.84 |
| 50-99 | $56.69 |
| 100-249 | $54.17 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,462

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | Mini SMP |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 65 GHz |
| Interface Type 1 | Surface Mount |
Description
Mini SMP Male Full Detent Connector Solder Attachment Surface Mount PCB
PE44489 Mini SMP male pcb full detent connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack Mini SMP male connector uses shield/contact solder as an attachment method. Our male Mini SMP pcb connector provides a minimum frequency of DC and a maximum frequency of 65 GHz.
The Pasternack Mini SMP male pcb full detent connector has a PEEK dielectric type and a VSWR of 2.1. The Pasternack Mini SMP pcb connector has a brass body with gold plating. Our PE44489 Mini SMP connector uses beryllium copper contact. This Mini SMP male pcb full detent RF connector is RoHS and REACH compliant.
This Pasternack male Mini SMP connector will ship the same day as purchased. Our Mini SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table