To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Type N F/F In/Out Bulkhead Coax RF Surge Protector, DC - 3GHz and 1GHz - 2GHz, DC Pass, 200W, 30 V Max., 5kA, Gas Discharge Tube

Product ID: PE7301-3

Pricing

QuantityPrice
1-9$307.99
10-24$295.67
25-99$283.35
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance 50 Ohm
Connector In Series N
Connector In Gender Female
Connector Out Series N
Connector Out Gender Female
Minimum Frequency DC
Maximum Frequency 3 GHz
Maximum Input Power 200 Watts
Direction Directional

Description