To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0.5 Watt RF Load Up to 1,000 MHz with 75 Ohm N Female Nickel Plated Brass

Product ID: PE6028-75
Product discontinued.
Search for alternative Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesN
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance75 Ohm
Maximum Power0.5 Watt

Description

0.5 Watt RF Load Up to 1,000 MHz with 75 Ohm N Female Nickel Plated Brass

PE6028-75 0.5 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 0.5 watt type N female load / termination is rated for a maximum frequency of 1 GHz. Our N type female termination load is a rf load termination with a 75 Ohm impedance.

This type N load / coax terminator is manufactured with no chain. PE6028-75 0.5 watt N type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 0.5 watt termination load will ship worldwide the same day as purchased.