Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


 

N MALE CONNECTOR - LOW PIM - CRIMP- R/A HEX- LMR195

  ROHS Status  
 

 

 
N MALE CONNECTOR - LOW PIM - CRIMP- R/A HEX- LMR195
Product ID: PE44524
Availability :
  106 In Stock

List Price  17.95 USD
Your Price1-24 17.95 USD
 25-49 16.69 USD
 50-99 15.44 USD
 100-249 14.36 USD
 250-499 13.64 USD
 500-999 13.10 USD
 1000+ 12.57 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
Pasternack’s Type N line of low PIM (Passive Intermodulation Distortion) connectors is designed for applications where intermodulation distortion is a concern. The connector body is brass with White Bronze plating for greater durability and corrosion-resistance, and the contacts are gold-plated with no nickel undercoat. Pasternack’s low PIM connectors are fully interchangeable with Type N connectors designed to the MIL-C39012 specification. These 50 Ohm connectors are now widely used in Wireless, WiFi, and GSM base station applications.

Frequency: DC to 11 GHz
Impedance: 50 Ohm
Fits Mil-Spec and Equivalent Cables:
PE-T195, Times Microwave LMR195®
 
 
  100% Secure Order Options :  
 
  Qty