To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195

Product ID: PE51021

Pricing

QuantityPrice
1-24$26.59
25-49$25.26
50-99$23.93
100-249$22.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,094
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series NMO Mount
Connector Gender Sexless
Impedance 50 Ohm
Body Style Straight
Attachment Method Crimp/Solder
Mount Method None
Interface Type 1 PE-C195
Interface Type 2 PE-P195
Interface Type 3 RG58
Interface Type 4 RG141
Interface Type 5 RG142
Interface Type 6 RG400
Interface Type 7 RG303
Interface Type 8 LMR-195

Description