Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fixed Click Type Torque Wrench With 1/4 Bit For SMC Connectors Pre-set to 3 in-lbs

Product ID: PE5011-2

Pricing

QuantityPrice
1-9$658.99
10-24$632.63
25-99$606.27
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Design TypeClick Type
Torque Setting3 in-lbs
Hex Size1/4
Hex Bit Series 1SMC

Description

Fixed Click Type Torque Wrench With 1/4 Bit For SMC Connectors Pre-set to 3 in-lbs

SMC torque wrenchPE5011-2 from Pasternack is part of our extensive in-stock RF tools for sale. This SMC torque wrench has precision preset and is manufactured in a click type design. Our SMC torque wrench uses a hex size of 1/4.

This RF torque wrench for SMC connectors is designed to help prevent over tightening. The Pasternack SMC wrench in click type design helps to limit SMC connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for SMC connectors is reached. Our SMC connector torque wrench is pre-set to 3 in-lbs.

PE5011-2 SMC torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This SMC wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov