4 Hole Flange Mount 2.92mm Female to 2.92mm Female Adapter
Product ID:
PE9648
Pricing
| Quantity | Price |
| 1-9 | $297.99 |
| 10-24 | $286.07 |
| 25-99 | $274.15 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 49

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 2.92mm |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 2.92mm |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Frequency, Min | DC |
| Frequency, Max | 40 GHz |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | 4 Hole Flange |
| Connector Mount Method 2 | None |
Description
4 Hole Flange Mount 2.92mm Female to 2.92mm Female Adapter
2.92mm adapter PE9648 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.92mm to 2.92mm adapter is a in-series coaxial adapter design. This 50 Ohm 2.92mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.
2.92mm female to 2.92mm female adapter is one of the many RF components that ship same day as they are ordered. PE9648 female 2.92mm to female 2.92mm adapter has a straight body. This Pasternack straight 2.92mm coax adapter is a in-line RF adapter.
Our female 2.92mm to female 2.92mm adapter PE9648 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.92mm to 2.92mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table