To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Female to QN Male Right Angle Cable 72 Inch Length Using RG223 Coax

Product ID: PE38496-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$93.99
25-49$89.29
50-99$84.59
100-249$80.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length72 inches

Description

N Female to QN Male Right Angle Cable 72 Inch Length Using RG223 Coax

Radio frequency assembly N female to QN male right angle cable 72 inch length using RG223 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. N female to QN male right angle cable 72 inch length using RG223 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom N type to QN cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with type N cable connection on one end and right angle QN cable connection on the other. Our type N to right angle QN cable assemblies have a female gender on end 1 and male on end 2. This N type to QN cable is a female to male coax assembly, PE38496-72, can also be known as a type N jack to right angle QN plug cable assembly and will be shipped same-day as it is purchased.

Type N jack to QN plug cable assembly PE38496-72 is built with RG223 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency N type female to QN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38496-72 can also be used in the other direction and will be right angle QN male to type N female cable assembly if the opposite connectivity is required.

N type jack to QN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to QN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to QN male right angle cable 72 inch length using RG223 coax.