RG402 Coax Cable with Copper Outer Conductor
Product ID:
RG402/U-STRAIGHT
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | RG402 |
| Flex Type | Semi-Rigid |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Velocity of Propagation | 69.5 % |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 12 dB |
| Power, Max at 1 Ghz. | 450 Watts |
| Frequency, Max | 33 GHz |
| Max Operating Temperature | 125 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, Repeated | 0.25 in |
| Coax Type | Coax |
Description
RG402 Coax Cable with Copper Outer Conductor
RG402/U-STRAIGHT part number from Pasternack is a RG402 coax cable that is semi-rigid. Pasternack RG402 semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.RG402 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 33 GHz. RG402 coax cable has an attenuation at 1 GHz of 12 dB and a maximum power of 450 watts at 1 GHz.
Pasternack RG402 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG402 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG402 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table