In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

086 Semi-rigid Coax Cable with Copper Outer Conductor

Product ID: RG405/U
Product discontinued when current inventory is depleted.
Replaced with RG405/U-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name086 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.22 dB
Power, Max at 1 Ghz.130 Watts
Frequency, Max40 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.05 in
Coax TypeCoax

Description

086 Semi-rigid Coax Cable with Copper Outer Conductor

RG405/U part number from Pasternack is a 086 Semi-rigid coax cable that is semi-rigid. Pasternack RG405 semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.RG405 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 40 GHz. RG405 coax cable has an attenuation at 1 GHz of 22 dB and a maximum power of 130 watts at 1 GHz.

Pasternack 086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG405 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG405 or other coax can be built and shipped same day as well.