In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG58 Coax Cable Single Shielded with Black PVC (NC) Jacket

Product ID: RG58C/U
Product discontinued when current inventory is depleted.
Replaced with RG58C/U-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG58
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation65.9 %
Jacket Diameter0.195 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.20 dB
Power, Max at 1 Ghz.44 Watts
Frequency, Max5 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands19
Minimum Bend Radius, One Time0.98 in
Minimum Bend Radius, Repeated1.96 in
Coax TypeCoax

Description

Flexible RG58 Coax Cable Single Shielded with Black PVC (NC) Jacket

RG58C/U part number from Pasternack is a RG58 coax cable that is flexible. Pasternack RG58 flexible coax cable is 50 Ohm and has a PE dielectric. Our RG58 coax is constructed with a 0.195 jacket made of PVC (NC). RG58 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 5 GHz. RG58 coax cable has an attenuation at 1 GHz of 20 dB and a maximum power of 44 watts at 1 GHz.

Pasternack RG58 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG58 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG58 or other coax can be built and shipped same day as well.