To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

047 Semi-rigid Coax Cable with Copper Outer Conductor

Product ID: PE-047SR-STRAIGHT
Product discontinued when current inventory is depleted.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name047 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.047 in
No. of Shields1
Attenuation at 1 Ghz.40 dB
Frequency, Max40 GHz
Max Operating Temperature100 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.05 in
Coax TypeCoax

Description

047 Semi-rigid Coax Cable with Copper Outer Conductor

PE-047SR-STRAIGHT part number from Pasternack is a 047 Semi-rigid coax cable that is semi-rigid. Pasternack PE-047SR semi-rigid coax cable is 50 Ohm and has a PTFE dielectric. Our PE-047SR coax is constructed with a 0.047 jacket. PE-047SR coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 40 GHz. PE-047SR coax cable has an attenuation at 1 GHz of 40 dB.

Pasternack 047 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-047SR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-047SR or other coax can be built and shipped same day as well.