To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2 Watt Feed-Thru Load Up to 1,000 MHz with SMA Male to Female Passivated Stainless Steel

Product ID: PE6026
Product discontinued.
Search for alternative Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeFeed-Thru Load
Connector SeriesSMA
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power2 Watt

Description

2 Watt Feed-Thru Load Up to 1,000 MHz with SMA Male to Female Passivated Stainless Steel

PE6026 2 Watts RF load (also known as termination or dummy load) has a SMA connector that is male. This Pasternack 2 watts SMA male load / termination is rated for a maximum frequency of 1 GHz. Our SMA male termination load is a feed-thru load termination with a 50 Ohm impedance.

This SMA load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm SMA coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6026 2 watts SMA male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMA male 2 watts termination load will ship worldwide the same day as purchased.