To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Connector Solder Attachment 2 Hole Flange Mount Stub Terminal, .481 inch Hole Spacing, .050 inch Diameter

Product ID: PE4128-SF

Pricing

QuantityPrice
1-24$40.79
25-49$38.75
50-99$36.71
100-249$35.08
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 624
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1Stub

Description

SMA Female Connector Solder Attachment 2 Hole Flange Mount Stub Terminal, .481 inch Hole Spacing, .050 inch Diameter

PE4128-SF SMA female 2 hole flange terminal connector has an interface type of stub and a 50 Ohm impedance. Pasternack SMA female 2 hole flange connector uses shield/contact solder as an attachment method. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMA female 2 hole flange terminal connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack SMA terminal connector has a passivated stainless steel body. Our PE4128-SF SMA connector uses beryllium copper contact. This SMA female 2 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female SMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.