Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Frequency Doubler; Input 2.0-6.0 GHz; Output 4.0-12.0 GHz

  ROHS Status  
 


No. Contact us for more information.

 

  REACH Status  
 

 

 
SMA Female Frequency Doubler; Input 2.0-6.0 GHz; Output 4.0-12.0 GHz
Product ID: PE8601
Available Quantity:
  5

Price  522.55 USD
Your Price1-24 522.55 USD
 25-49 485.97 USD
 50-99 449.39 USD
 100-249 418.04 USD
 250-499 397.14 USD
 500-999 381.46 USD
 1000+ 365.79 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE FREQUENCY DOUBLER
INPUT FREQUENCY: 2.0-6.0 GHz
INPUT DRIVE LEVEL: +10 to +13 dBm
OUTPUT FREQUENCY: 4.0-12.0 GHz
CONVERSION LOSS: 11.0 dB
FUNDAMENTAL ISO: 25 dB
 
 
  100% Secure
Order Options :
 
 
  Qty