To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0.5 Watt RF Load Up to 12.4 GHz With SMA Female Input Passivated Stainless Steel

Product ID: PE6003
Product discontinued.
Replaced with PE6073.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesSMA
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum VSWR1.17:1
Maximum Power0.5 Watt

Description

0.5 Watt RF Load Up to 12.4 GHz With SMA Female Input Passivated Stainless Steel

PE6003 0.5 Watts RF load (also known as termination or dummy load) has a SMA connector that is female. This Pasternack 0.5 watt SMA female load / termination is rated for a maximum frequency of 12.4 GHz. Our SMA female termination load is a rf load termination with a 50 Ohm impedance.

This SMA load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm SMA coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.17:1. PE6003 0.5 watt SMA female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMA female 0.5 watt termination load will ship worldwide the same day as purchased.