Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

SMA Female Double Balanced Mixer; RF 2.0-18.0 GHz

  ROHS Status  
 


No. Contact us for more information.

 

  REACH Status  
 

 

 
SMA Female Double Balanced Mixer; RF 2.0-18.0 GHz
Product ID: PE8652
Available Quantity:
  12

Price  665.75 USD
Your Price1-24 665.75 USD
 25-49 619.15 USD
 50-99 572.55 USD
 100-249 532.60 USD
 250-499 505.97 USD
 500-999 486.00 USD
 1000+ 466.03 USD

All Prices are in US Dollars and do not include duties

 
 
Description: 
SMA FEMALE DOUBLE BALANCED MIXER
RF: 2.0-18.0 GHz
LO: 2.0-18.0 GHz
IF: DC-0.6 GHz
LO POWER: +10 dBM
CONVRSN. LOSS (TYP.): 7.3 dB
L-R ISO (TYP.): 27 dB
L-I ISO (TYP.): 22 dB
1 dB COMP (dBm): +4
INPUT TOIP (dBm): +13
 
 
  100% Secure
Order Options :
 
 
  Qty  
 
   

 


 


  Recommended Items:  
 
 
 
SMA Female Directional Coupler; 7.0 - 12.4 GHz
Product ID: PE2205-10