To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Dual Directional 20 dB SMA Coupler From 2 GHz to 4 GHz Rated to 50 Watts

Product ID: PE2219-20

Pricing

QuantityPrice
1-4$1,252.50
5-9$1,202.40
10-24$1,152.30
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DirectionalityDual Directional
Connector SeriesSMA
Connector GenderFemale
DesignCoupler
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Maximum Input Power50 Watt
Coupling Value20 dB

Description

Dual Directional 20 dB SMA Coupler From 2 GHz to 4 GHz Rated To 50 Watts

RF coupler part number PE2219-20 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is dual directional and is manufactured with SMA ports. Our dual directional coupler design uses SMA ports that are female gender and 50 Ohm impedance.

The Pasternack dual directional coupler design is rated for a minimum frequency of 2 GHz and a maximum frequency of 4 GHz. Dual directional coupler part # PE2219-20 is constructed with a coupling value of 20 dB and a coupler directivity of 20 dB. This female SMA dual directional coupler is built with a maximum insertion loss of 0.5 dB and a maximum input power of 50 watts.

Our dual directional coupler design with SMA connector is rated for a maximum insertion loss of 0.5 dB and a maximum VSWR of 1.2. Additional female SMA coupler specs for this RF component can be found on its radio frequency dual directional coupler PDF specifications datasheet above. PE2219-20 dual directional 20 dB SMA coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.