To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Circulator with 18 dB Isolation from 2 GHz to 4 GHz, 10 Watts and SMA Female

Product ID: PE8401

Pricing

QuantityPrice
1-4$840.00
5-9$806.40
10-24$772.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 30
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum Insertion Loss0.6 dB
Maximum Input Power10 Watts
Minimum Isolation18 dB

Description

Circulator with 18 dB Isolation from 2 GHz to 4 GHz, 10 Watts and SMA Female

RF circulator PE8401 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with SMA connectors that are female. Our SMA circulator has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.

This SMA coaxial circulator has a minimum isolation of 18 dB and a maximum input power of 10 Watts. PE8401 coaxial SMA circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.