2 Way SMA Wilkinson Power Divider From 7 GHz to 12.4 GHz Rated at 10 Watts
Product ID:
PE2020
Pricing
| Quantity | Price |
| 1-9 | $705.00 |
| 10-24 | $676.80 |
| 25-99 | $648.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 21

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series In | SMA |
| Connector Gender In | Female |
| Minimum Frequency | 7 GHz |
| Maximum Frequency | 12.4 GHz |
| Number of Output Ports | 2 Port |
| Impedance | 50 Ohm |
| Maximum Input Power | 10 Watt |
Description
2 Way SMA Wilkinson Power Divider From 7 GHz to 12.4 GHz Rated at 10 Watts
PE2020 2 way SMA power divider (also known as a SMA coaxial power splitter) is rated for a minimum frequency of 7 GHz and a maximum frequency of 12.4 GHz. This Pasternack 2 port SMA power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 10 Watts. Our SMA coaxial RF splitter / divider has a female SMA input and 2 female SMA output ports.
This 2 way SMA RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this SMA wilkinson splitter / divider is 1.35:1 and the minimum isolation is 20 dB. Our 2 port SMA power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 2 way SMA female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table