To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Connector Solder Attachment Surface Mount PCB

Product ID: PE4910

Pricing

QuantityPrice
1-24$31.59
25-49$30.01
50-99$28.43
100-249$27.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,790
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1Surface Mount

Description

SMA Female Connector Solder Attachment Surface Mount PCB

PE4910 SMA female pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact solder as an attachment method. Our female SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack SMA female pcb connector has a PTFE dielectric type and a VSWR of 1.23. The Pasternack SMA pcb connector has a brass body with gold plating. Our PE4910 SMA connector uses beryllium copper contact. This SMA female pcb RF connector is RoHS and REACH compliant.

This Pasternack female SMA connector will ship the same day as purchased. Our SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.