To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10 Watt RF Load Up to 18 GHz With SMA Male Input Black Anodized Aluminum Heatsink

Product ID: PE6036

Pricing

QuantityPrice
1-9$351.99
10-24$337.91
25-99$323.83
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesSMA
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.4:1
Maximum Power10 Watt

Description

10 Watt RF Load Up to 18 GHz With SMA Male Input Black Anodized Aluminum Heatsink

PE6036 10 Watts RF load (also known as termination or dummy load) has a SMA connector that is male. This Pasternack 10 watts SMA male load / termination is rated for a maximum frequency of 18 GHz. Our SMA male termination load is a rf load termination with a 50 Ohm impedance.

This SMA load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm SMA coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.4:1. PE6036 10 watts SMA male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMA male 10 watts termination load will ship worldwide the same day as purchased.