To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male Non-Shorting Dust Cap With 2.7 Inch Chain

Product ID: PE6019

Pricing

QuantityPrice
1-24$31.39
25-49$29.82
50-99$28.25
100-249$27.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 551
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderMale
Chain OptionChain

Description

SMA Male Non-Shorting Dust Cap With 2.7 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6019 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a SMA connector series and a male gender. Our SMA male non-shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial non-shorting SMA connector / protective dust cap PE6019 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our SMA connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.