To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0.5 Watt RF Load Up to 1,000 MHz with SMB Jack Nickel Plated Brass

Product ID: PE6045
Product discontinued.
Replaced with PE6TR002.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesSMB
Connector GenderJack
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum Power0.5 Watt

Description

0.5 Watt RF Load Up to 1,000 MHz with SMB Jack Nickel Plated Brass

PE6045 0.5 Watts RF load (also known as termination or dummy load) has a SMB connector that is jack. This Pasternack 0.5 watt SMB jack load / termination is rated for a maximum frequency of 1 GHz. Our SMB jack termination load is a rf load termination with a 50 Ohm impedance.

This SMB load / coax terminator is manufactured with no chain. PE6045 0.5 watt SMB jack load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMB jack 0.5 watt termination load will ship worldwide the same day as purchased.