To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-430 Waveguide Standard Gain Horn Antenna Operating From 1.7 GHz to 2.6 GHz With a Nominal 15 dBi Gain With CPR-430F Flange

Product ID: PE9864-15

Pricing

QuantityPrice
1-4$2,660.00
5-9$2,553.60
10-24$2,447.20
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE9864B-15.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Flange SizeNone
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz
Beam Width V33.1
Beam Width H32

Description