To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-62 Waveguide Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz With a Nominal 20 dBi Gain With Square Cover Flange

Product ID: PE9854-20

Pricing

QuantityPrice
1-4$1,130.00
5-9$1,084.80
10-24$1,039.60
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE9854B-20.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-62
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Beam Width V18.8
Beam Width H18.9

Description