To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-229 Waveguide Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz With a Nominal 15 dB Gain SMA Female Input

Product ID: PE9862/SF-15
Product discontinued.
Replaced with PE9862B/SF-15.

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Gain Min15
Beam Width, 3dB V32.7
Beam Width, 3dB H32.4
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description