To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 10 dB Gain N Female Input

Product ID: PE9855/NF-10
Product discontinued.
Replaced with PE9855B/NF-10.

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Gain Min10
Beam Width, 3dB V50.2
Beam Width, 3dB H49.2
Frequency, Min10 GHz
Frequency, Max15 GHz

Description