To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 20 dB Gain SMA Female Input

Product ID: PE9855/SF-20
Product discontinued.
Replaced with PE9855B/SF-20.

Key Specifications

Key Specifications.
Waveguide SizeWR-75
Gain Min20
Beam Width, 3dB V16.3
Beam Width, 3dB H17.2
Frequency, Min10 GHz
Frequency, Max15 GHz

Description